COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BJ5F101408 5/8 x 7/8 x 1 x 1 x 1/8
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905197130

Manufacturer Part Number

N/A BJ5F101408

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ5

Bushing Outside Diameter

N/A 0.8750 in

Bushing Type

N/A Flanged

Flange Diameter

N/A 1 in

Flange Width

N/A 0.1250 in

Groove Type

N/A Graphite-Filled Grooves

Inside Diameter

N/A 0.6250 in

Material Specification

N/A JLON 5500

Maximum V Value

N/A 400 sfpm

Maximum P Value

N/A 800

Maximum PV Value

N/A 20000

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 1.0000 in

Series

N/A BJ5F

Weight

N/A 0.0219 lb