Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905198427 |
Manufacturer Part Number |
N/A TMCB121606 |
Bearing Material |
N/A Cast Bronze C96900 ToughMet 3 |
Bore Diameter |
N/A 0.7500 in |
Operating Temperature [Max] |
N/A 550 ºF |
Outside Diameter |
N/A 1 in |
Overall Length |
N/A 0.7500 in |
Series |
N/A TMCB |
Sleeve Bearing Type |
N/A Alloy Sleeve Bearing |
Weight |
N/A 0.086 lb |
Features & Benefits |
N/A
|