Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905199806 |
Manufacturer Part Number |
N/A TMCB101616 |
Bearing Material |
N/A Cast Bronze C96900 ToughMet 3 |
Bore Diameter |
N/A 0.6250 in |
Operating Temperature [Max] |
N/A 550 ºF |
Outside Diameter |
N/A 1 in |
Overall Length |
N/A 2.0000 in |
Series |
N/A TMCB |
Sleeve Bearing Type |
N/A Alloy Sleeve Bearing |
Weight |
N/A 0.32 lb |
Features & Benefits |
N/A
|