COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
DPEF081006
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905231032

Manufacturer Part Number

N/A DPEF081006

Bushing Material

N/A Powdered Metal Dri-Plane

Bushing Outside Diameter

N/A 0.6250 in

Bushing Type

N/A Flanged

Flange Diameter

N/A 0.8750 in

Flange Width

N/A 1/8 in

Inside Diameter

N/A 0.5000 in

Maximum V Value

N/A 1000 sfpm

Maximum P Value

N/A 1600

Maximum PV Value

N/A 40000

Operating Temperature Range

N/A -50 to 700 ºF

Overall Length

N/A 0.3750 in

Series

N/A DPEF

Weight

N/A 0.019 lb