COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
DPEF202416
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905231636

Manufacturer Part Number

N/A DPEF202416

Bushing Material

N/A Powdered Metal Dri-Plane

Bushing Outside Diameter

N/A 1.5000 in

Bushing Type

N/A Flanged

Flange Diameter

N/A 1.7500 in

Flange Width

N/A 3/16 in

Inside Diameter

N/A 1.2500 in

Maximum V Value

N/A 1000 sfpm

Maximum P Value

N/A 1600

Maximum PV Value

N/A 40000

Operating Temperature Range

N/A -50 to 700 ºF

Overall Length

N/A 1.0000 in

Series

N/A DPEF

Weight

N/A 0.1590 lb