COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
DPEP040808 Bushing 52700 Graphite
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905108860

Manufacturer Part Number

N/A DPEP040808

Bushing Material

N/A Powdered Metal Dri-Plane

Bushing Outside Diameter

N/A 0.5000 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.2500 in

Operating Temperature Range

N/A -50 to 700 ºF

Overall Length

N/A 0.5000 in

Series

N/A DPEP

Weight

N/A 0.0180 lb