COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
DPEP192448 Bronze Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A DPEP192448

Bushing Material

N/A Powdered Metal

Bushing Outside Diameter

N/A 1.5000 in

Bushing Type

N/A Plain

Inside Diameter

N/A 1.1875 in

Maximum P Value

N/A 1600

Maximum PV Value

N/A 40000

Operating Temperature Range

N/A -50 to 700 ºF

Overall Length

N/A 3.0000 in

Series

N/A DPEP

Standards Met

N/A American Society for Testing and Materials (ASTM)

Features & Benefits

Features & Benefits

N/A
  • Bunting Dri-Plane® offers a high performance sintered bearing using a proprietary metal compound for dry lubrication and/or high temperature applications
  • No oil for lubrication, therefore cleaner and no out gassing
  • Available in all standard powdered metal bearing sizes up to 3" long
  • Available in bar stock for machining
  • Bearings made to ASTM standards