COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NF101412 Nylon Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905108747

Manufacturer Part Number

N/A NF101412

Bushing Material

N/A Nylon

Bushing Outside Diameter

N/A 0.8750 in

Bushing Type

N/A Flanged

Flange Diameter

N/A 1.0625 in

Flange Width

N/A 0.0625 in

Inside Diameter

N/A 0.6250 in

Maximum V Value

N/A 360 sfpm

Maximum P Value

N/A 400

Maximum PV Value

N/A 3000

Operating Temperature Range

N/A -20 to 250 ºF

Overall Length

N/A 0.7500 in

Series

N/A NF

Weight

N/A 0.0099 lb