COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NN101420 Nylon Sleeve Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905109751

Manufacturer Part Number

N/A NN101420

Bushing Material

N/A Nylon

Bushing Outside Diameter

N/A 0.8750 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.6250 in

Maximum P Value

N/A 400 psi

Maximum PV Value

N/A 3000

Operating Temperature Range

N/A -20 to 250 ºF

Overall Length

N/A 1.2500 in

Series

N/A NN

Weight

N/A 0.0152 lb