COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NN121414 Nylon Sleeve Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905109782

Manufacturer Part Number

N/A NN121414

Bushing Material

N/A Nylon

Bushing Outside Diameter

N/A 0.8750 in

Bushing Type

N/A Plain

Groove Type

N/A Graphite-Filled Grooves

Inside Diameter

N/A 0.7500 in

Maximum P Value

N/A 400 psi

Maximum PV Value

N/A 3000

Operating Temperature Range

N/A -20 to 250 ºF

Overall Length

N/A 0.8750 in

Series

N/A NN

Weight

N/A 0.0058 lb