COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BVF060808 Vespel Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905088032

Manufacturer Part Number

N/A BVF060808

Bushing Material

N/A Vespel

Bushing Outside Diameter

N/A 0.5000 in

Bushing Type

N/A Flanged

Flange Diameter

N/A 0.6250 in

Flange Width

N/A 0.0625 in

Inside Diameter

N/A 0.3750 in

Maximum P Value

N/A 4900

Maximum PV Value

N/A 300000

Operating Temperature [Min]

N/A -400 ºF

Overall Length

N/A 0.5000 in

Series

N/A BVF

Weight

N/A 0.0027 lb