COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EGB3030-E40 Permaglide Bushing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A EGB3030-E40

Backing Material

N/A Steel

Bushing Material

N/A Polytetrafluoroethylene (PTFE)

Bushing Outside Diameter

N/A 34 mm

Bushing Type

N/A Plain

Inside Diameter

N/A 30 mm

UPC Code

N/A 4012802618815

Overall Length

N/A 30 mm