COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
198 Gearmotor
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 198

Duty / Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Full Load Current

N/A 0.30 A

Full Load Torque

N/A 40 in·lb

Gear Ratio

N/A 300:1

Harmonization Code

N/A 8501.10.6060

Input Power

N/A 1/29 hp

Insulation Class

N/A B

Ingress Protection Rating

N/A Ingress Protection (IP20)

Supply Voltage

N/A 130 V

Motor Type

N/A Brushed

Mounting Type

N/A Face

National Electrical Manufacturers Association (NEMA) Frame

N/A 24A

Output Speed

N/A 8.3 rpm

Overhung Load

N/A 65 lb

Shaft Type

N/A Parallel

Stage

N/A 5

Standards Met

N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)

Weight

N/A 4.00 lb