COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
7016HVDUJ84 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7016HVDUJ84

Series

N/A 70

Bore Diameter

N/A 80 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 25 º

UPC Code

N/A 3413520246549

Outside Diameter

N/A 125 mm

Overall Width

N/A 44 mm