Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A FS6802-12-16-NWO-FG |
Prop 65 |
N/A Yes |
Adapter Type |
N/A 45º Elbow |
Both Ends Gender |
N/A Male to Male |
Both Ends Style |
N/A Flat Face O-Ring to O-Ring Boss O-Ring Boss to Flat Face O-Ring |
End 1 Size |
N/A 3/4 in |
End 1 Style |
N/A Male Flat Face O-Ring |
End 1 Thread Size |
N/A 1-3/16-12 |
End 2 Size |
N/A 1 in |
End 2 Style |
N/A Male Adjustable O-Ring Boss |
End 2 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 2 Thread Size |
N/A 1-5/16-12 |
Material |
N/A One-Piece Forged Steel |
Maximum Operating Pressure |
N/A 4000 psi |
Overall Diameter |
N/A 3/4 in |
Overall Length |
N/A 3.22 in |
Weight |
N/A 1 lb |
Features & Benefits |
N/A
|