COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 7005-04-L06-12

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Male to Male

End 1 Size

N/A 1/4 in

End 1 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 7/16-20

Both Ends Style

N/A International Organization for Standardization (ISO) to Joint Industry Council (JIC) 37º Flare Joint Industry Council (JIC) 37º Flare to International Organization for Standardization (ISO)

End 2 Size

N/A 12 mm

End 2 Style

N/A Male International Organization for Standardization (ISO)

End 2 Thread Size

N/A M12 x 1.5

Material

N/A Steel

Maximum Operating Pressure

N/A 6000 psi

Weight

N/A 0.01 lb