COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 9000-06-06

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Male to Male

End 1 Size

N/A 3/8 in

End 1 Style

N/A Male British Standard Pipe Taper

End 1 Thread Type

N/A British Standard Pipe Thread (BSPT)

End 1 Thread Size

N/A 3/8-19

Both Ends Style

N/A British Standard Pipe Thread (BSPT) to British Standard Pipe Thread (BSPT)

End 2 Size

N/A 3/8 in

End 2 Style

N/A Male British Standard Pipe Taper

End 2 Thread Type

N/A British Standard Pipe Thread (BSPT)

End 2 Thread Size

N/A 3/8-19

Weight

N/A 0.1 lb