COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Precision Twist Drill®

Manufacturer Part Number

N/A 001233

Prop 65

N/A Yes

Center Cutting

N/A Non-Center Cutting

Cutting Direction

N/A Right Hand Cut

Extended Reach

N/A None

Finish/Coating

N/A Bright

Length of Cut

N/A 14 mm

Length Type

N/A Regular

Mill Diameter

N/A 4.5 mm

Mill Material

N/A Carbide

Miniature End Mill

N/A No

Number of Flutes

N/A 2

Overall Length

N/A 50 mm

Units Per Package

N/A 1

Series

N/A EB3302M

Shank Diameter

N/A 5 mm

Shank Type

N/A Plain Round

Single or Double End

N/A Single

Spherical End

N/A Non-Spherical End

Spiral Direction

N/A Right Hand Spiral

Straight or Spiral Flute

N/A Spiral