COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
40B48F 1 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 40B48F-1

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Finished with Keyway

Chain Number

N/A 40

Chain Pitch Size

N/A 1/2 in

Hardened Teeth

N/A Non-Hardened Teeth

Keyway Size

N/A 1/4 x 1/8 in

Length Through Bore

N/A 1.1250 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 48

Outside Diameter

N/A 7.332 in7.928 in

Pitch Diameter

N/A 7.645 in

Pitch Type

N/A Single

Tooth Width

N/A 0.2840 in

Weight

N/A 5.20 lb