COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FTR-3 Flanged Track Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A FTR-3.00

Series

N/A FTR

Bearing Element

N/A Tapered Rollers

Closure Type

N/A Double Sealed

Flange Diameter

N/A 3.9375 in

Flange Thickness

N/A 0.5930 in

Radial Dynamic Load Capacity

N/A 14300 lb

Radial Static Load Capacity

N/A 20000 lb

Roller Diameter

N/A 3.0000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 2.0000 in

Stud Diameter

N/A 1.2500 in

Stud Length

N/A 2.5000 in

Thread Size

N/A 1-1/4-12