COMPANY HEADER
CAD (0)
▾
Cart is empty
Request CAD files
By Keyword
By Item #
|
All Categories
PCI Procal Inc. Flanged Cam Followers
Terms
All Categories
>
Pro Cal
>
Bearings
>
Cam Follower, Yoke Rollers, and Motion Control Bearings
>
Stud-Mount Cam Followers
>
Flanged Cam Followers
>
PCI Procal Inc. Flanged Cam Followers
> Item # 09362941
All Categories
All Categories
Pro Cal
Pro Cal
Bearings
Bearings
Cam Follower, Yoke Rollers, and Motion Control Bearings
Cam Follower, Yoke Rollers, and Motion Control Bearings
Stud-Mount Cam Followers
Stud-Mount Cam Followers
Flanged Cam Followers
Flanged Cam Followers
PCI Procal Inc. Flanged Cam Followers
PCI Procal Inc. Flanged Cam Followers
Item # 09362941
Item # 09362941, PCI Procal Inc. FTRE-HT Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower
09362941
PCI Procal Inc. FTRE-HT Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower
Request Information
Email This Page
Printable Page
/Asset/PCI_FTRE.jpg
/Asset/PCI_FTRE.jpg
Close Window
FTRE-1.25-HT
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
PCI Procal Inc.
Manufacturer Part Number
N/A
FTRE-1.25-HT
Series
N/A
FTRE-HT
Axial Dynamic Load Capacity
N/A
317 lbf
Axial Static Load Capacity
N/A
76 lbf
Bearing Element
N/A
Balls
Closure Type
N/A
Sealed
Eccentric Bushing Length
N/A
0.6100 in
Eccentric Stud Diameter
N/A
0.6870 in
Eccentricity
N/A
0.03 in
UPC Code
N/A
841946126993
Radial Dynamic Load Capacity
N/A
852 lbf
Radial Static Load Capacity
N/A
605 lbf
Roller Diameter
N/A
1.2500 in
Roller Material
N/A
Carbon Steel
Roller Shape
N/A
Single Flanged
Roller Width
N/A
0.8100 in
Seal Type
N/A
Fluorocarbon Lip
Stud Diameter
N/A
0.5000 in
Stud Length
N/A
1.2500 in
Stud Material
N/A
Carbon Steel
Stud Type
N/A
Eccentric
Thread Length
N/A
0.6450 in
Thread Size
N/A
1/2-20
Weight
N/A
0.340 lb
Features & Benefits
Features & Benefits
N/A
Flanged Track Rollers provide single direction guidance in applications where side loads are expected
Like most locational units, Flanged rollers are used in tandem with plain rollers to prevent overload from misalignment
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CYPRUS
CZECH REPUBLIC
DEMO. PEOPLE'S REP. KOREA
Democratic Republic of Congo
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SUDAN
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAMBIA
ZIMBABWE
Zip/Postal Code
*
Phone Number
Submit