Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A VSA200414-N |
Axial Dynamic Load Capacity |
N/A 38000 lbf |
Axial Static Load Capacity |
N/A 126000 lbf |
Closure Type |
N/A Double Sealed |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 56 mm |
Internal Clearance |
N/A C0 |
Operating Temperature Range |
N/A -25 to 80 ºC |
Outer Ring Width |
N/A 44.5 mm |
Outside Diameter |
N/A 503.3 mm |
Overall Width |
N/A 56 mm |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 25000 lbf |
Radial Static Load Capacity |
N/A 56000 lbf |
Series |
N/A 20 |
Weight |
N/A 82.63 lb |