Supplier Name |
N/A US Motors (Nidec) |
Manufacturer Part Number |
N/A D20P3D |
Base Speed |
N/A 1180 rpm975 rpm |
Duty/Condition Type |
N/A Continuous Duty |
Enclosure Type |
N/A Open Drip-Proof (ODP) |
Frame Material |
N/A Steel |
Frame Size |
N/A 286T |
Frequency |
N/A 50 Hz60 Hz |
Harmonization Code |
N/A 8501.52.4000 |
Power for 6 Poles |
N/A 20 hp |
Phase |
N/A 3 |
Number of Poles |
N/A 6 |
Supply Voltage |
N/A 190 V208 to 230 V380 V460 V |
Mounting Type |
N/A Footed Horizontal |
National Electrical Manufacturers Association (NEMA) Design Class |
N/A B |
Synchronous Speed |
N/A 1200 rpm |
Weight |
N/A 325.00 lb |