COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1621 Lube Fitting
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A 1621

Finish

N/A Zinc Plated

Fitting Thread Size

N/A 1/4 in

Fitting Thread Type

N/A Pipe Taper Fuel (PTF)

Hex Size

N/A 9/16 in

UPC Code

N/A 841946121899

Material

N/A Steel

Overall Height

N/A 7/8 in

Shank Length

N/A 27/64 in

Type

N/A Straight

Features & Benefits

Features & Benefits

N/A
  • Exceeds 72 hour salt spray test
  • Dirt excluding check ball
  • Trivalent zinc plating
  • RoHS compliant
  • Dry seal eliminates need for sealant

General Information

General Information

N/A Lube Fitting - 1/4 NPT - Straight - (1627-B) ALEMITE