COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AH1800206S Manifold
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A AH1800206S

Prop 65

N/A Yes

Material

N/A Aluminum

Maximum Pressure

N/A 3000 psi

Port Location

N/A Two Ports at Each Station–Out Opposite Sides

Ports

N/A Society of Automotive Engineers (SAE) 6

Number of Stations

N/A 2

Features & Benefits

Features & Benefits

N/A
  • Designed to provide outlet ports that are common to one header (thru) port
  • Header port is always one size larger than the outlet ports
  • SAE O-ring port recommended over NPT port to promote a leak-free connection