Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 6901-12-12-NWO-FG |
Prop 65 |
N/A Yes |
Adapter Type |
N/A 90º Elbow |
Both Ends Gender |
N/A Female to Male |
Both Ends Style |
N/A National Pipe Straight Mechanical (NPSM) to O-Ring Boss |
End 1 Size |
N/A 3/4 in |
End 1 Style |
N/A Female Pipe Swivel |
End 1 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 1 Thread Size |
N/A 3/4-14 |
End 2 Size |
N/A 3/4 in |
End 2 Style |
N/A Male O-Ring Boss |
End 2 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 2 Thread Size |
N/A 1-1/16-12 |
Material |
N/A Steel |
Maximum Operating Pressure |
N/A 2250 psi |
Overall Diameter |
N/A 3/4 in |
Overall Length |
N/A 1.921 in |
Weight |
N/A 0.66 lb |
Features & Benefits |
N/A
|