Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 2405-06-04 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Female to Male |
End 1 Size |
N/A 1/4 in |
End 1 Style |
N/A Female Pipe Rigid |
End 1 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 1 Thread Size |
N/A 1/4-18 |
Both Ends Style |
N/A National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare |
End 2 Size |
N/A 3/8 in |
End 2 Style |
N/A Male Joint Industry Council (JIC) 37º Flare |
End 2 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 2 Thread Size |
N/A 9/16-18 |
Material |
N/A Steel |
Maximum Operating Pressure |
N/A 6000 psi |
Overall Diameter |
N/A 3/8 in |
Overall Length |
N/A 1.406 in |
Weight |
N/A 0.1 lb |
Features & Benefits |
N/A
|