COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 4404-32-32

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

End 1 Size

N/A 2 in

End 1 Style

N/A Barbed

End 2 Size

N/A 2 in

End 2 Style

N/A Male Pipe Rigid

End 2 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 2 Thread Size

N/A 2-11-1/2

Material

N/A Steel

Weight

N/A 1.36 lb