Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 1404-32-32 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Female to Male |
End 1 Size |
N/A 2 in |
End 1 Style |
N/A Female Pipe Swivel |
End 1 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 1 Thread Size |
N/A 2-11-1/2 |
Both Ends Style |
N/A National Pipe Straight Mechanical (NPSM) to National Pipe Taper Fuel (NPTF) |
End 2 Size |
N/A 2 in |
End 2 Style |
N/A Male Pipe Rigid |
End 2 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 2 Thread Size |
N/A 2-11-1/2 |
Material |
N/A Steel |
Maximum Operating Pressure |
N/A 1125 psi |
Overall Diameter |
N/A 2 in |
Overall Length |
N/A 2.38 in |
Weight |
N/A 1.88 lb |
Features & Benefits |
N/A
|