Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A FS6400-04-04-O |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Male |
End 1 Size |
N/A 1/4 in |
End 1 Style |
N/A Male O-Ring Boss |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 7/16-20 |
Both Ends Style |
N/A Flat Face O-Ring to O-Ring Boss O-Ring Boss to Flat Face O-Ring |
End 2 Size |
N/A 1/4 in |
End 2 Style |
N/A Male Flat Face O-Ring |
Material |
N/A Steel |
Maximum Operating Pressure |
N/A 7500 psi |
Overall Diameter |
N/A 1/4 in |
Overall Length |
N/A 1.133 in |
Weight |
N/A 0.06 lb |
Features & Benefits |
N/A
|