COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 6402-08-08-O

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Female to Male

End 1 Size

N/A 1/2 in

End 1 Style

N/A Female Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 3/4-16

Both Ends Style

N/A Joint Industry Council (JIC) 37º Flare to O-Ring Boss

End 2 Size

N/A 1/2 in

End 2 Style

N/A Male O-Ring Boss

End 2 Thread Type

N/A Society of Automotive Engineers (SAE)

End 2 Thread Size

N/A 3/4-16

Material

N/A Steel

Maximum Operating Pressure

N/A 5000 psi

Overall Diameter

N/A 1/2 in

Overall Length

N/A 1.6 in

Weight

N/A 0.14 lb

Features & Benefits

Features & Benefits

N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools