COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 6565-06-06

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Female to Female

End 1 Size

N/A 3/8 in

End 1 Style

N/A Female Joint Industry Council (JIC) 37º Flare Swivel

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 9/16-18

Both Ends Style

N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare

End 2 Size

N/A 3/8 in

End 2 Style

N/A Female Joint Industry Council (JIC) 37º Flare Swivel

End 2 Thread Type

N/A Society of Automotive Engineers (SAE)

End 2 Thread Size

N/A 9/16-18

Material

N/A Steel

Maximum Operating Pressure

N/A 5000 psi

Overall Diameter

N/A 3/8 in

Overall Length

N/A 1.33 in

Weight

N/A 0.08 lb