COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 7008-12-12

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Male to Male

End 1 Size

N/A 3/4 in

End 1 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 1-1/16-12

Both Ends Style

N/A Japanese Industrial Standard (JIS) to Joint Industry Council (JIC) 37º Flare Joint Industry Council (JIC) 37º Flare to Japanese Industrial Standard (JIS)

End 2 Size

N/A 3/4 in

End 2 Style

N/A Male Japanese Industrial Standard 30º Flare