UPC Code |
N/A 639789293015 |
Certifications |
N/A SAE J1176 |
Type |
N/A Fitting Assembly |
Style |
N/A Crimp |
Product Weight |
N/A 0.240 lb |
Application |
N/A General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
Product Material |
N/A Carbon Steel |
Finish Plating |
N/A Zinc Clear Trivalent Chromate |
End Type 1 |
N/A Ready-Lok |
End Size 1 |
N/A 1/2 in |
ECCN |
N/A EAR99 |
Feature |
N/A Dura-Kote plating for superior corrosion resistance Innovative design to deliver performance and maximum uptime System engineered to extend hose assembly life |
Product Trade Name |
N/A Z Series |
Sub Brand |
N/A Weatherhead |
UNSPSC |
N/A 27121707 |
Country Of Origin |
N/A US |
Currency |
N/A USD |
Lead Time |
N/A 7 |
Min Order Qty |
N/A 7 |
NMFC |
N/A 50 |
Net Pack Quantity |
N/A 1 |
Net Pack Quantity Units |
N/A EA |
Part Status |
N/A AC |
Segment Code |
N/A A |
Angle Shape |
N/A Straight |
Compatible Hoses |
N/A H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04 |
End Gender 1 |
N/A Male |
Hose Cut off Factor |
N/A 1.35 in |
Hose Dash Size |
N/A -8 |
Thread Sealant |
N/A No |
Compatible Hose ID |
N/A 0.500 in |
Product Length |
N/A 2.52 in |
Product Height |
N/A 1.22 in |
Product Width |
N/A 1.22 in |
Inside Diameter |
N/A 0.38 in |
Outside Diameter |
N/A 1.220 in |
Package Height |
N/A 5.50 in |
Package Length |
N/A 6.75 in |
Package Weight |
N/A 1.24 lb |
Package Width |
N/A 6.75 in |