COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EC20S Check Valve
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A EC20S

Body Material

N/A Steel

Cracking Pressure

N/A 2.5 psi

Maximum Flow Rate

N/A 6 gpm

Maximum Operating Pressure

N/A 5000 psi

Maximum Viscosity

N/A 150 SUS

Mounting Type

N/A Inline

Overall Length

N/A 50.8 mm

Overall Width

N/A 19.1 mm

Port 1 Size

N/A 1/4 in

Port 1 Type

N/A National Pipe Thread (NPT)