COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CMMQ30S Check Valve
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A CMMQ30S

Body Material

N/A Steel

Cracking Pressure

N/A 2.5 psi

Maximum Flow Rate

N/A 10 gpm

Maximum Operating Pressure

N/A 3000 psi

Mounting Type

N/A Inline

Overall Length

N/A 2-1/16 in

Overall Width

N/A 7/8 in

Port 1 Size

N/A 1/2 in

Port 1 Type

N/A National Pipe Thread (NPT)