COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CMM20SS2 Check Valve
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A CMM20SS2

Body Material

N/A Stainless Steel

Cracking Pressure

N/A 2.5 psi

Maximum Flow Rate

N/A 2.5 gpm

Maximum Operating Pressure

N/A 3000 psi

Mounting Type

N/A Inline

Overall Length

N/A 1-3/8 in

Overall Width

N/A 5/8 in

Port 1 Size

N/A 1/4 in

Port 1 Type

N/A National Pipe Thread (NPT)