COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
DMO-080-2NCSP-N Valve
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A 10136-28

Actuation

N/A Knob

Flow Direction

N/A 2-Way

Maximum Operating Pressure

N/A 3000 psi

Operating Temperature [Min]

N/A -31 ºF

Operating Temperature [Max]

N/A 248 ºF

Overall Height

N/A 86.1 mm

Overall Length

N/A 50.8 mm

Overall Width

N/A 28.7 mm

Seal Material

N/A Nitrile

Valve Application

N/A Industrial