Supplier Name |
N/A Daman Products Company Inc |
Manufacturer Part Number |
N/A DD08HP045S/C |
Prop 65 |
N/A No |
A Port |
N/A Society of Automotive Engineers (SAE) 20 |
B Port |
N/A Society of Automotive Engineers (SAE) 20 |
External Drain Port |
N/A Society of Automotive Engineers (SAE) 8 |
Construction Material |
N/A Ductile Iron |
P Port |
N/A Society of Automotive Engineers (SAE) 20 |
Relief Cavities |
N/A 1 |
Number of Stations |
N/A 4 |
T Port |
N/A Society of Automotive Engineers (SAE) 24 |
Valve Spacing |
N/A 5 in |
Maximum Pressure |
N/A 5000 psi |