COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AD08S025P
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A AD08S025P

Prop 65

N/A No

A Port

N/A National Pipe Thread (NPT)

A Port Size

N/A 1 in

B Port

N/A National Pipe Thread (NPT)

B Port Size

N/A 1 in

External Drain Port

N/A National Pipe Thread (NPT)

External Drain Port Size

N/A 3/8 in

Construction Material

N/A Billet Aluminum

P Port

N/A National Pipe Thread (NPT)

P Port Size

N/A 1 in

Relief Cavities

N/A None

Number of Stations

N/A 2

T Port

N/A National Pipe Thread (NPT)

T Port Size

N/A 1-1/4 in

Maximum Pressure

N/A 3000 psi

Features & Benefits

Features & Benefits

N/A
  • Available with or without relief cavity (C-10-2) for standard flow parallel circuit manifold or C-16-2 for high flow circuit parallel circuit manifold
  • SAE O-ring port recommended over NPT port to promote a leak-free connection