COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
S410S3 Cartridge Needle
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A S410S3

Action

N/A Direct Acting

Actuation

N/A Hydraulic

Body Material

N/A Steel

Fluid Compatibility

N/A Hydraulic Oil

Maximum Flow Rate

N/A 40 gpm

Maximum Operating Pressure

N/A 10000 psi

Operating Temperature [Max]

N/A 400 ºF

Mounting Type

N/A Inline

Overall Height

N/A 100.1 mm

Pressure Compensation

N/A Pressure Compensated

Seal Material

N/A Fluoropolymer