COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EN20SS Needle Valve
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A EN20SS

Action

N/A Direct Acting

Actuation

N/A Hydraulic

Body Material

N/A Steel

Connection Gender

N/A Female

Fluid Compatibility

N/A Hydraulic Oil

Maximum Flow Rate

N/A 10 gpm

Maximum Operating Pressure

N/A 5000 psi

Operating Temperature [Max]

N/A 400 ºF

Mounting Type

N/A Inline

Overall Height

N/A 54.9 mm

Overall Length

N/A 44.5 mm

Overall Width

N/A 19.1 mm

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Taper Fuel (NPTF)

Pressure Compensation

N/A Pressure Compensated

Seal Material

N/A Nitrile