COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SFP10SSB Valve
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A SFP10SSB

Body Material

N/A Stainless Steel

Maximum Flow Rate

N/A 1.5 gpm

Maximum Operating Pressure

N/A 1000 psi

Overall Length

N/A 1-3/4 in

Pressure Compensation

N/A Pressure Compensated