COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC Shrink Disc 200-10 Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B2001

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 13.7800 in

Inside Diameter

N/A 6.4490 in

Installation Torque

N/A 185 ft·lb

Length Through Bore

N/A 2.7950 in

Material

N/A Chrome Plated Steel Zinc Chromate

Maximum Transmitted Torque

N/A 87096 ft·lb

Screw Size

N/A M16 x 65

Shaft Diameter

N/A 6 1/4 in

Size Code

N/A 200-10