COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC Shrink Disc 260-10 Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B2601

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 16.9300 in

Inside Diameter

N/A 8.3830 in

Installation Torque

N/A 362 ft·lb

Length Through Bore

N/A 4.0550 in

Material

N/A Chrome Plated Steel Zinc Chromate

Maximum Transmitted Torque

N/A 205263 ft·lb

Screw Size

N/A M20 x 90

Shaft Diameter

N/A 7 5/8 in

Size Code

N/A 260-10