COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B-LOC B115 7.9375 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B152715

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 10.2360 in

Hub Contact Pressure

N/A 18216 psi

Inside Diameter

N/A 7.9375 in

Installation Torque

N/A 166 N·m

Length Through Bore

N/A 4.1340 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 210328 N

Maximum Transmitted Torque

N/A 69561 N·m

Screw Size

N/A M14 x 80

Series

N/A B115