COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C123M-20x47 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C123M-20x47

Series

N/A C123

Component Bore Diameter

N/A 1.8500 in

Finish

N/A Uncoated

Flange Type

N/A No Flange

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 13418 psi

Inside Diameter

N/A 20 mm

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.1220 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 6265 lbf

Maximum Transmitted Torque

N/A 206 ft·lb

Mountable Length

N/A 0.886 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 5

Number of Tapers

N/A 1

Outside Diameter

N/A 47 mm

Overall Length

N/A 1.3580 in

Shaft Contact Pressure

N/A 31533 psi

Weight

N/A 0.7 lb