COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C133M-30x55 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C133M-30x55

Series

N/A C133

Component Bore Diameter

N/A 2.1654 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 13760 psi

Inside Diameter

N/A 30 mm

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.1220 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 7518 lbf

Maximum Transmitted Torque

N/A 370 ft·lb

Mountable Length

N/A 0.886 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 6

Number of Tapers

N/A 1

Outside Diameter

N/A 55 mm

Overall Length

N/A 1.3580 in

Shaft Contact Pressure

N/A 25227 psi

Weight

N/A 0.9 lb