COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C415E-800 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C415E-800

Series

N/A C415

Component Bore Diameter

N/A 10.2362 in

Finish

N/A Uncoated

Flange Type

N/A No Flange

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 20116 psi

Inside Diameter

N/A 8.0000 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 4.1340 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 232264 lbf

Maximum Transmitted Torque

N/A 77421 ft·lb

Mountable Length

N/A 3.465 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 18

Number of Tapers

N/A 2

Outside Diameter

N/A 10.2362 in

Overall Length

N/A 4.685 in

Shaft Contact Pressure

N/A 25738 psi

Weight

N/A 512 oz