COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PL 5/8 KE Power-Lock Bushing
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A PL-5/8 KE

Component Bore Diameter

N/A 1.8750 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Hub Contact Pressure

N/A +14939 psi

Inside Diameter

N/A 0.6250 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 0.8071 in

Maximum Transmitted Thrust

N/A 2680 lb

Maximum Transmitted Torque

N/A 74 ft·lb

Mounting Type

N/A Internal

Number of Tapers

N/A 1

Outside Diameter

N/A 1.3130 in

Overall Length

N/A 0.9650 in

Series

N/A KE

Shaft Contact Pressure

N/A +28283 psi

Weight

N/A 0.16 lb